IESNA:LM-63-2002
[TEST]P1055197
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S485D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]539
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
592.2 585.4 582.6 577.9 571.1 562.2 552 540.4 526.8 511.9
495.5 478.5 459.4 441.1 421.3 400.9 379.8 359.4 337.6 315.1
293.4 271.6 249.8 228 206.2 185.8 164 140.9 119.1 98
77.6 57.9 39.5 23.1 8.2 0 0
592.2 594.2 588.1 577.9 563.6 544.5 522.1 496.9 469.7 439.7
408.4 375.7 341.7 309 274.3 241.6 208.3 177 145 115.7
89.8 66 44.2 31.3 24.5 19.1 12.9 8.2 4.8 2.7
1.4 0.7 0 0 0 0 0
592.2 586 573.1 550 518 480.5 439.7 394.1 343.7 292.7
243 197.4 151.8 113.7 79.6 49 29.9 23.8 18.4 13.6
9.5 6.1 4.1 2.7 1.4 1.4 0.7 0.7 0.7 0.7
0.7 0 0 0 0.7 0.7 0
592.2 584.7 562.2 527.5 481.9 429.5 372.3 310.4 247.1 190.6
138.9 95.3 56.5 30.6 23.8 17.7 12.9 8.8 5.4 3.4
2 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0
592.2 585.4 562.2 520.7 471.7 413.2 346.5 280.4 215.8 157.2
106.9 65.3 33.4 24.5 18.4 13.6 9.5 6.1 3.4 2
1.4 0.7 0.7 0.7 0 0.7 0 0 0 0
0 0 0 0 0 0 0
